Dimensions
- ►Expand Dimensions
- ►Activate the checkbox DisplayDimensions to show the dimensions
OR
- ►Deactivate the checkbox DisplayDimensions to hide the dimensions
- ►Activate the checkbox InvertDimensions
OR
- ►Deactivate the checkbox InvertDimensions
- ►Click ... from DimensionOptions
The dialog box DimensionOptions opens.
- ►Expand Colors
- ►Click on InfoBarColor or MarkerColor to set the color
The adjustment range is displayed.
Further information can be found in chapter Colors.
- ►Expand Layout
- ►Enter values in the input fields Displacement, Thickness, MarkerThickness and MarkerSize
- ►Click on Select Type... from zIndex
Further information can be found in chapter zIndex.
- ►Select the marker type from the drop-down menu MarkerType
- ►Expand Text
- ►Enter values in the input fields TextPattern and TextDisplacement
- ►Click ... from TextOptions
The window TextOptions opens.
Further information can be found in chapter TextOptionsGeneral settings.
- ►Confirm with OK
The dialog box DimensionsOptions closes.
The table shows the default parameter settings for the Dimensions properties:
Property | Explanation | Default setting |
|---|---|---|
DisplayDimensions | Display of the dimensions | False |
DimensionOptions |
| … |
|
|
|
| Color that can be defined for the InfoBar | #FF000000 |
| Color that can be defined for the marker | #FF000000 |
|
|
|
| Offset of the dimensions | 100 |
| Thickness of dimensions | 8 |
| Selection of the marker type | Tick |
• None | No marker | – |
• Diamond | Diamond | – |
• Tick | Tick | – |
| Marker thickness | 5 |
| Marker size | 25 |
| Z-position, position of the visual element and information about the update of the visual element | 1200 |
|
|
|
| Text pattern for the description of the scaling of the system. With 1, for example, the scaling takes place in steps of 250. | 2 |
| Offset of the text | 10 |
| Properties for text design | … |
InvertDimensions |
| False |