Colors

In addition to defining a solid color, some setting areas offer the option of defining a color gradient. An additional tab is then available for defining the color gradient.

Colors 1:

Different setting ranges

The setting of the colors is shown as an example in a setting range with a color gradient.

Colors 2:

Position

Explanation

1

No color

2

Graphic

3

Solid color

4*

Color gradient

5**

Input field for RGB color values

6**

Input field for opacity

7**

Color slider

8**

Input field for HEX color code

9**

Pipette

10***

Color 1 of the color gradient

11***

Position of color value 1 of the color gradient [%]

12***

Rotation angle of the color gradient [°]

13***

Display area of the defined color 1 of the color gradient

14***

Display area of the defined color 2 of the color gradient

15***

Slider for the rotation angle of the color gradient

16***

Color 2 of the color gradient

17**

Display range of the last colors used

18**

Selection area

19**

Selection tool in the selection area

*

not available in every adjustment range

**

only visible in the Solid color tab [3] or in the Gradient tab [4]

***

only visible in the Color gradient tab [4]

 

You have various options for setting a color for the background and the frame.

No color

►Click on the button [1] to not select a color

Use graphic

►Click on the button [2] to use a graphic

Set solid color

►Click on the button [3] to set a solid color
►Define a color with the selection tool [19] in the selection area [18] and the color slider [7]

OR

►Enter the values in the input fields R, G and B [5] to define the color
►Enter a value for the opacity in the input field A [6]

OR

►Enter a code for the HEX color in the input field [8]

OR

►Use the pipette [9] to select a color

Setting the color gradient

►Click on the button [4] to set a color gradient
►Click on Color 1 [17] to set the first color of the color gradient
►Set solid color to set the first color of the color gradient
►Click on Color 2 [16] to set the second color of the color gradient
►Set solid color to set the second color of the color gradient

The defined colors are shown in the display area.

►Left-click outside the adjustment range to close the adjustment range