Teaching at standstill

Teaching at standstill is an additional function that can be used to calibrate the null value signal of sensors on XTS modules.

All sensor values are recorded from modules on which no mover is present that could affect the sensors. The recorded values are saved in a special teaching file that is used to set the real values to 0. If, for example, a sensor of a module on which no mover is present returns 500, this value is recorded and saved so that the offset has to be -500 to achieve the null value.

Teaching at standstill can be performed to eliminate interfering effects on the module and to achieve improved accuracy and improved detection of the movers.

Notice

Pay attention to the revision number

Modules with a sensor revision level of ≥ 18 are already compensated in production. Additional teaching is only necessary if the accuracy has to be improved or if there are problems with the detection of the movers.
Modules with a sensor revision level of ≤ 17 must be manually compensated in order to start the system and detect the movers.

Teaching at standstill 1:

Pay attention to the type of system

Teaching at standstill can only be used with the XTS Standard system and is not available for the XTS Hygienic system.