The Beckhoff eXtended Transport System (XTS)

XTS combines the advantages of two proven drive principles: rotary and linear systems. The motor has the power electronics and feedback integrated fully integrated. One or more “Mover” – a cable free fully passive mobile carrier module – can be operated with high dynamics independently or coordinated together in a flexible configuration at speeds of up to 4m/s.