Configuration
Options | Description | Number |
|---|---|---|
C6670-0020 | Control cabinet industrial server
| 1 |
C9900-M629 | Removable frame for a 2½-inch SSD, instead of removable frame for a 3½-inch hard disk | 2 |
C9900-H751 | Solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk | 1 |
C9900-S515 | Windows 10 IoT Enterprise 2021 LTSC, 64 bit, English, for industrial PCs with Intel® Core™ i7, i9 and industrial server C6670 | 1 |
TC1250-008x1) | TwinCAT 3 PLC/NC PTP 10 axes, platform level 8x* (Very High Performance) | 1 |
TF5850-008x1) | Software license, TwinCAT 3 XTS Extension, platform level 8x* (Very High Performance) | 1 |
FC1028 | EtherCAT master card, 16 channels, PCIe® x4 | 1 to 5 |
C9900-C5952) | 2 processors Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3:83) | 1 |