Possible CPU option
Options | Description | Number |
|---|---|---|
C9900-C593 | 2 processors Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3:83) | 1 |
C9900-C594 | 2 processors Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3:83) | 1 |
C9900-C595* | 2 processors Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3:83) | 1 |
C9900-C596 | 2 processors Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3:84) | 1 |
C9900-C597 | 2 processors Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3:84) | 1 |
C9900-C598 | 2 processors Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3:84) | 1 |