Straight, with lubrication channel

Straight, with lubrication channel 1:
Insert short locating pins [1] and a long locating pin [2] into the module

Notice

Use the correct seal

Only use the seal supplied with the module or a seal from the corresponding Module connector cards [+] accessories to prevent dust and liquids from entering the module.

Straight, with lubrication channel 2:
Insert the seal [1]
Ensure that the wide side of the seal is inserted into the module

Further information can be found in chapter Position of the seal.

Straight, with lubrication channel 3:
Insert the O-rings [1] into the threaded sockets [2]

Connector card

With a connector card, one or more modules without infeed are connected with a power supply module to form an infeed line. Each module without infeed must be connected to a power supply module via a connector card.

Notice

Insert connector card correctly

The connector card only fits into the module in one position. The connector card must be easy to insert into the module. Do not use any tools to knock the connector card into the module.

If you insert the connector card incorrectly into the module or insert the wrong connector card into the module, the contacts on the connector card or the contacts in the module may be damaged.

Notice

Use the correct connector card

Only use the short connector card included in the scope of delivery or a short connector card from the corresponding module connector cards [+] accessories.

Straight, with lubrication channel 4:

Long connector card

The long connector card must not be inserted into the module.

Short connector card

The cut-out [1] must be located on the upper, outer edge of the connector card. The lettering XTS-Connector must be on the side of the name plate.

Straight, with lubrication channel 5:
Insert the short connector card [1] at the position of the seal [2]