Straight, EcoLine, without infeed
- ►Insert short locating pins [1] and a long locating pin [2] into the module
Notice | |
Use the correct seal Only use the seal supplied with the module or a seal from the corresponding Module connector cards [+] accessories to prevent dust and liquids from entering the module. |
- ►Insert the seal [1]
- ►Ensure that the wide side of the seal is inserted into the module
Further information can be found in chapter Position of the seal.
Connector card
With a connector card, one or more modules without infeed are connected with a power supply module to form an infeed line. Each module without infeed must be connected to a power supply module via a connector card.
Notice | |
Insert connector card correctly The connector card only fits into the module in one position. The connector card must be easy to insert into the module. Do not use any tools to knock the connector card into the module. If you insert the connector card incorrectly into the module or insert the wrong connector card into the module, the contacts on the connector card or the contacts in the module may be damaged. |
Notice | |
Use the correct connector card Only use the short connector card included in the scope of delivery or a short connector card from the corresponding module connector cards [+] accessories. |
Long connector card
The long connector card must not be inserted into the module.
Short connector card
The cut-out [1] must be located on the upper, outer edge of the connector card. The lettering XTS-Connector must be on the side of the name plate.
- ►Insert the short connector card [1] at the position of the seal [2]