Removing the guide rollers

Notice

Follow the correct sequence when removing the guide rollers

Disassemble the guide rollers from the outside to the inside as described below.

If you disassemble the guide rollers in a different sequence, this may result in damage to the mover and additional time expenditure.

Disassembly sequence of the guide rollers

Sequence

Name

Number of items

A

Cylindrical guide roller 19 mm, with shoulder bolt M3 x 18 [2]

4

B

Cylindrical guide roller 22 mm, with bearing pin D4 x 22 [1]

2

For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.

Removing the guide rollers 1:
Hold the shoulder bolt [1] of the roller [2] with the Torx key
Remove nut [3]

Notice

Avoid jamming the shoulder bolt in the base body

Pull the shoulder bolt straight out of the base body to avoid jamming.

Jamming of the shoulder bolt can result in damage to the base body and additional time requirement.

Removing the guide rollers 2:
Pull the shoulder bolt [1] with roller [2] and adjusting washer [3] straight out of the base body and remove to the side
Disassemble the upper guide rollers in the same way







Notice

Avoid jamming the bearing pin in the base body

Use a pin punch [+] to push the bearing pin straight out of the base body to prevent it from jamming.

Jamming of the bearing pin can result in damage to the base body and additional expenditure of time.

Removing the guide rollers 3:
Loosen the set screw [1] with a hexagon bit [+]
Insert the pin punch [2] through the opening [3] in the base body
Removing the guide rollers 4:
Push the bearing pin [1] straight out of the base body by pressing the pin punch [2] and remove it to the side
Remove the roller [3] from the base body to the side
Disassemble the second lower roller in the same way