Arrangement of the guide rollers on the mover

Arrangement of the guide rollers on the mover 1:

Better illustration

The following figure shows a centrally split mover and is only intended to provide a better illustration of the guide roller arrangement. The movers cannot be moved into this position.

Arrangement of the guide rollers on the mover 2:

The guide rollers are color-coded in the figure, analogous to the figure of the scope of delivery.

Position

Name

Number of items

1

Cylindrical guide roller 22 mm, with bearing pin D4 x 22

2

2

Cylindrical guide roller 19 mm, with shoulder bolt M3 x 18

4