Mounting the guide rollers
Notice | |
Follow the correct sequence when mounting the guide rollers Mount the guide rollers from the inside to the outside as described below. Installing the guide rollers in a different sequence may result in extra time requirement, damage to the mover and damage during operation. |
Mounting sequence of the guide rollers
Sequence | Name | Number of items |
---|---|---|
A | Cylindrical guide roller 22 mm, with bearing pin D4 x 22 [1] | 2 |
B | Cylindrical guide roller 19 mm, with shoulder bolt M3 x 18 [2] | 4 |
For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.
- ►Insert the roller [1] and secure it against falling out with the bearing pin [2]
The flat section [3] of the bearing pin [2] must be on the side of the set screw [4].
- ►Tighten the set screw [4]
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Set screw, M3 x 5 | 0.5 |
- ►Mount the second lower roller in the same way
- ►Insert the shoulder bolt [1] with the roller [2] and the adjusting washer [3] into the base body
If the shoulder bolt does not pass smoothly through the roller, check the roller. Further information can be found in chapter Checking the roller.
- ►Secure the shoulder bolt [1] against falling out
- ►Hold the shoulder bolt [1] with the Torx key
- ►Screw nut [2] onto shoulder bolt [1]
- ►Tighten nut [2]
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Nuts, M3 | 3 |
- ►Mount the upper guide rollers in the same way