Mounting the guide rollers
Notice | |
Follow the correct sequence when mounting the guide rollers Mount the guide rollers from the inside to the outside as described below. Installing the guide rollers in a different sequence may result in extra time requirement, damage to the mover and damage during operation. |
Mounting sequence of the guide rollers
Sequence | Name | Number of items |
---|---|---|
A | Cylindrical guide roller [1] | 2 |
B | Conical guide roller [2] | 2 |
C | Cylindrical guide roller [3] | 4 |
D | Conical guide roller [4] | 4 |
For more information on the position of the guide rollers, see the chapter Arrangement of the guide rollers on the mover.
![]() | Installation example Mounting is described using the example of a cylindrical guide roller [1]. All other guide rollers are mounted in the same way. |
- ►Remove the nut [1] from the shoulder bolt [2] of the pre-assembled guide roller
- ►Insert the shoulder bolt [2] with the roller [3] and the required adjusting washers [4] or the spacer ring into the base body
If the shoulder bolt does not pass smoothly through the roller, check the roller. Further information can be found in chapter Checking the roller.
- ►Secure the shoulder bolt [2] against falling out
- ►Hold the shoulder bolt [1] with the Torx key [+]
- ►Screw nut [2] onto shoulder bolt [1]
- ►Tighten nut [2]
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Nuts, M3 | 3 |
- ►Mount all other guide rollers in the same way