Scope of supply
To replace the guide rollers on the AT9014-x070-x550 and AT8300-1x00-0100, you will need a roller set with order number ZX9014-0070.
![]() | Check missing or damaged parts Check your delivery for completeness. If any parts are missing or became damaged during transport, contact the carrier, vendor or our service department immediately: |
service@beckhoff.com |
In roller set ZX9014-0070 the guide rollers are not pre-assembled and must be sorted according to their color assignment and position before assembly in accordance with the following figure:
Position | Name | Number of items |
---|---|---|
1 | Shoulder bolt M4 x 20 | 4 |
2 | Cylindrical roller* 22 mm | 4 |
3 | Adjusting washers 4 x 8 x 1 A2 DIN‑988 | 4 |
4 | Nut M4 A2 DIN-6923 | 4 |
5 | Cover cap | 8 |
6 | Bearing pin D5 x 23 | 2 |
7 | Set screw M3 x 6 | 2 |
8 | Cylindrical roller* 25 mm | 2 |
9 | ESD brush | 1 |
* | The rollers [2] and [8] each consist of two ball bearings and a roller lining |