Role swap on AT9014-x070-x550 and AT8300-1x00-0100

Appropriate roller sets are available for the maintenance of the movers AT9014‑x070‑x550 and AT8300-1x00-0100. A roller set contains all the components required for replacement.

Role swap on AT9014-x070-x550 and AT8300-1x00-0100 1:

One time roller replacement

To ensure high availability of the system, the rollers on this mover may only be replaced once every 30,000 km. After another 30,000 km, the base body and the rollers must be replaced. The previously installed magnetic plate set can continue to be used.

The following accessories are available for replacing the base body with the rollers after 60,000 km:

If the magnetic plate set of the previous mover is to be reused, the magnetic plate set on the previous mover must be removed and fitted to the new base body. Further information can be found in chapter Replacing the magnetic plates.

Role swap on AT9014-x070-x550 and AT8300-1x00-0100 2:

ESD brush replacement

The ESD brush of the mover must be replaced after disassembling the rollers.

Role swap on AT9014-x070-x550 and AT8300-1x00-0100 3:

Required removal of the NCT electronics

If NCT electronics are mounted on the movers, the NCT electronics must be removed to replace the rollers.