Mover, length 70 mm

Mover position during mounting

Mover, length 70 mm 1:

The design-related distance between the guide rollers [1] means that the movers must be mounted rotated over the rail on support [2].

Mover, length 70 mm 2:
Position the mover [1] with the encoder flag [2] centrally above the rail on support [3]
Ensure that the encoder flag [2] is correctly aligned with the name plate [4]
Mover, length 70 mm 3:
Make sure the guide rollers [1] of the mover are not pressed onto the edges [2] of the rail on support during mounting

WARNING

Risk of crushing due to strong magnetic attraction

When mounting the movers on the rails, always hold them tight with both hands. The magnetic plate set of the mover and the modules strongly attract one another magnetically.

If you do not hold the movers tight with both hands in a controlled manner, the magnetic forces can attract the movers in an uncontrolled manner to the motor modules and cause serious crushing injuries to the hands and fingers or damage to the system.

Mover, length 70 mm 4:
Place mover [1] carefully with both hands centrally onto the rail on support
Note the rotated position when mounting
Ensure that the magnetic plate set [2] and the module [3] attract each other magnetically as soon as the magnetic plate set of the mover comes close to the module
Move the mover to a straight position
Mover, length 70 mm 5:
Carefully push the mover [1] by hand along the guide rail [2] and out of the rail on support

The mover is now mounted on the guide rail.

Mount all further movers in the same way
Mover, length 70 mm 6:

When all remaining movers have been mounted:

Check all round that the air gap between the magnetic plates [1] of the movers and the modules [2] is symmetrical on both sides of the system and is approximately 0.85 mm
Check all around that the air gap between the encoder flag and the modules is approximately 0.90 mm
Check that the magnetic plates and the encoder flag are positioned parallel to the modules
Remove the rail on support [+]
Mount the lock

Further information can be found in chapter Rail on support [+].