Mover, length 50 mm
![]() | Mounting example The mounting is described using a mover AT9011-0050-0550 as an example. |
- ►Position the mover [1] with the encoder flag [2] centrally above the rail on support [3]
- ►Ensure that the encoder flag [2] is correctly aligned with the name plate [4]
- ►Make sure the guide rollers [1] of the mover are not pressed onto the edges [2] of the rail on support during mounting
| |
Risk of crushing due to strong magnetic attraction When mounting the movers on the rails, always hold them tight with both hands. The magnetic plate set of the mover and the modules strongly attract one another magnetically. If you do not hold the movers tight with both hands in a controlled manner, the magnetic forces can attract the movers in an uncontrolled manner to the motor modules and cause serious crushing injuries to the hands and fingers or damage to the system. |
- ►Place mover [1] carefully with both hands centrally onto the rail on support
- ►Ensure that the magnetic plate set [2] and the module [3] attract each other magnetically as soon as the magnetic plate set of the mover comes close to the module
- ►Carefully push the mover [1] by hand along the guide rail [2] and out of the rail on support
The mover is now mounted on the guide rail.
- ►Mount all further movers in the same way
When all movers are mounted:
- ►Check all round that the air gap between the magnetic plates [1] of the movers and the modules [2] is symmetrical on both sides of the system and is approximately 0.85 mm
- ►Check all around that the air gap between the encoder flag and the modules is approximately 0.90 mm
- ►Check that the magnetic plates and the encoder flag are positioned parallel to the modules
- ►Remove the rail on support [+]
- ►Mount the lock
Further information can be found in chapter Rail on support [+].