Scope of supply
To replace the guide rollers on the AT9011-0070-0550, you will need a roller set with order number ZX9011-0070.
![]() | Check missing or damaged parts Check your delivery for completeness. If any parts are missing or became damaged during transport, contact the carrier, manufacturer or Beckhoff Service immediately. |
In roller set ZX9011-0070 the guide rollers are not pre-assembled and must be sorted according to their color assignment and position before assembly in accordance with the following figure:
Position | Name | Number of items |
---|---|---|
1 | Shoulder bolt M4 x 20 | 4 |
2 | Cylindrical roller* 22 mm | 4 |
3 | Adjusting washers 5 x 10 x 1 A2 DIN‑988 | 6 |
4 | Nut M4 A2 DIN-6923 | 6 |
5 | Sealing plug D12 T4 | 8 |
6 | Shoulder bolt M4 x 25 | 2 |
7 | Cylindrical roller* 26 mm | 2 |
* The rollers [2] and [7] each consist of two ball bearings and a roller lining |