Scope of supply

To replace the guide rollers on the AT9012-0050-0550, you will need a roller set with order number ZX9012-0050.

Scope of supply 1:

Check missing or damaged parts

Check your delivery for completeness. If any parts are missing or became damaged during transport, contact the carrier, vendor or our service department immediately:

Scope of supply 2:

service@beckhoff.com

The guide rollers are pre-assembled in roller set ZX9012-0050. The following figure shows the components of the assembly and the position of the rollers according to the color coding on the label on the inside of the packaging.

Scope of supply 3:

Position

Name

Number of items

1

Sticker on the inside of the packaging

1

2

Shoulder bolt M3 x 18

12

3

Cylindrical rollers*

6

4

Adjusting washers 4 x 8 x1 A2 DIN‑988

12

5

Nut M3 A2 DIN-6923

12

6

Conical roller*

6

7

Spacer rings 4 x 8 x 3 A2

4

*

Rollers [3] and [6] each consist of two ball bearings, an adjusting washer and a roller lining