180° curved segments
![]() | Mounting example For the mounting example of a simple symmetrical system with 180° curved segments, two curved segments must be prepared in the same way. |
- ►Insert short locating pins [1] and a long locating pin [2] into module
- ►Insert the seal [1]
Connector card
A connector card is used to connect one or more modules without infeed to a module with infeed to form an infeed line. Each module without infeed must be connected to an infeed line via a connector card.
Correct connector card for modules AT2050-0500
A connector card ZX2000-0100 [2] must be inserted into the modules AT2050-0500 [1] to establish the connection between the modules.
The short connector card ZX2000-0200 [3] must not be inserted into the modules AT2050-0500 [1], as it does not protrude from the module and cannot establish a connection between the modules.
Correct connector card depending on the hardware version
A connector card AT9070-2000-0 with two slots [1] must be used in modules AT20xx-0xxx with a hardware version up to and including 10. A ZX2000-0100 connector card with one slot [2] must be used in AT20xx-0xxx modules with a hardware version of 11 or higher.
For connector cards AT9070-2000-0, please contact Beckhoff Service:
service@beckhoff.com |
Notice | |
Insert connector card correctly The connector card only fits into the module in one position. If you insert the connector card incorrectly into the module, the contacts on the connector card or the contacts in the module may be damaged. |
Push the connector card into the module up to the marking [1]. The lettering [2] must be on the side of the name plate. The lettering insert this side first [3] must be inserted into the module at the position of the seal.
- ►Insert connector card [1] at the position of the seal [2]
Screws
- ►Insert the screws [1] with washers [2] into the curved segment to a maximum depth of 4 mm
