Device and feature support
Running virtual machines with bhyve(8) requires an industrial PC with a current Intel®- or AMD™ CPU that supports hardware-assisted virtualization.
The table Device support for TwinCAT/BSD Hypervisor, device and GPU passthrough. gives an overview of current industrial PCs that enable the execution of virtual machines with the TwinCAT/BSD Hypervisor and whether the Device passthrough or GPU passthrough features are supported. This overview is a technical information. It does not indicate whether ordering options for pre-installed virtual machines are available for that device. The available ordering options can be found in the price list or on the Beckhoff homepage.
TwinCAT/BSD devices | Hypervisor | Device passthrough | GPU passthrough |
|---|---|---|---|
CX51x0 | Yes | No | No |
CX52x0 | Yes | Yes | No |
CX53x0 | Yes | Yes | Yes |
CX20x2 | Yes | Yes | No |
CX20x3 | Yes | Yes | No |
C601x-0010 | Yes | No | No |
C601x-0020 | Yes | Yes | No |
C601x-0030 | Yes | Yes | No |
C602x-0000 | Yes | Yes | No |
C602x-0010 | Yes | Yes | Yes |
C603x-0060 | Yes | Yes | No |
C603x-0070 | Yes | Yes | Yes* |
C603x-0080 | Yes | Yes | Yes |
C6040-0090 | Yes | Yes | No |
* BIOS version ≥ 0.37 and activation of power management (PM Support) in BIOS required.