ST_IEC870_5_101SystemInterface
TYPE ST_IEC870_5_101SystemInterface :
STRUCT
device : ST_IEC870_5_101DeviceInterface;
service : ST_IEC870_5_101SlaveServices;
END_STRUCT
END_TYPE
device: Communication interface of IEC device. This variable is used for communication interface to IEC device (here: Substation).
service: IEC device service;
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101Slave.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101Link.Lib; TcIEC870_5_101.Lib; COMLibV2.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |