ST_IEC870_5_101DeviceInterface
TYPE ST_IEC870_5_101DeviceInterface :
STRUCT
asduAddr : DWORD;
asduAddrRev : DWORD;
dataLink : ST_IEC870_5_101DataLink;
clock : ST_IEC870_5_101SystemRTC;
comp : ST_IEC870_5_101DeviceCompatibility;
errors : FB_IEC870_5_101ErrorFifo;
status : DWORD;
END_STRUCT
END_TYPEEND_TYPE
asduAddr: Common ASDU address in standard direction;
asduAddrRev: Common ASDU address in reverse direction;
dataLink: Internal ASDU Send/Receive Fifos;
clock: IEC system time object.
comp: Compatibility list with mapping between ASDU types and transfer causes.
errors: Device error fifo;
status: Global device status. 1=OK, 0=Not Ok;
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |