ST_IEC870_5_101CoroPollParams
From product version: TwinCAT PLC Library IEC60870-5-104 controlling station v1.0.0 and higher.
Configuration parameters for the cyclic counter query command.
TYPE ST_IEC870_5_101CoroPollParams:
STRUCT
asduAddr : DWORD := IEC870_ASDUADDR_SYSPARA;
tPollCycle : TIME := T#60s;
eRQT : E_IEC870_5_101RQT := eIEC870_RQT_REQCOGEN;
eFRZ : E_IEC870_5_101FRZ := eIEC870_FRZ_READ;
bEnable : BOOL := FALSE;
END_STRUCT
END_TYPE
asduAddr: Target address.
tPollCycle:Cycle time of the counter query command.
eRQT: Counter query ID.
eFRZ: FREEZE/RESET ID.
bEnable : Activates/deactivates the cyclic counter query commands.
Requirements
Development Environment | Target System | PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86, ARM) | TcIEC870_5_101.Lib |