E_IEC870_5_101FRZ
Freeze/reset qualifier of counter interrogation command.
TYPE E_IEC870_5_101FRZ :
(
eIEC870_FRZ_READ := 0, (* Read only (no freeze or reset) *)
eIEC870_FRZ_FREEZE := 1, (* Counter freeze without reset (value frozen represents integrated total) *)
eIEC870_FRZ_FREEZE_AND_RESET := 2, (* Counter freeze with reset (value frozen represents incremental information) *)
eIEC870_FRZ_RESET := 3 (* Counter reset *)
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |