ST_IEC870_5_101GenroPollParams
From product version: TwinCAT PLC Library: IEC60870-5-104 controlling station v1.0.0 and higher.
Configuration parameter for the cyclic station poll command.
TYPE ST_IEC870_5_101GenroPollParams:
STRUCT
asduAddr : DWORD := IEC870_ASDUADDR_SYSPARA;
tPollCycle : TIME := T#60s;
eQOI : E_IEC870_5_101QOI := eIEC870_QOI_INROGEN;
bEnable : BOOL := FALSE;
END_STRUCT
END_TYPE
asduAddr: Target address
tPollCycle: station poll cycle time.
eQOI: Polling parameter/characteristic value
bEnable: Enables(TRUE) or disables (FALSE) the station poll commands.
Requirements
Development Environment | Target System | PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86, ARM) | TcIEC870_5_101.Lib |