E_IEC870_5_101QOI
Qualifier of interrogation command.
TYPE E_IEC870_5_101QOI :
(
eIEC870_QOI_UNUSED := 0, (* not used*)(* <1..19> := reserved for standard definitions of this companion standard *)
eIEC870_QOI_INROGEN := 20, (* global station interrogation *)
eIEC870_QOI_INRO1 := 21, (* group 1 station interrogation *)
eIEC870_QOI_INRO2 := 22, (* group 2 station interrogation...*)
eIEC870_QOI_INRO3 := 23,
eIEC870_QOI_INRO4 := 24,
eIEC870_QOI_INRO5 := 25,
eIEC870_QOI_INRO6 := 26,
eIEC870_QOI_INRO7 := 27,
eIEC870_QOI_INRO8 := 28,
eIEC870_QOI_INRO9 := 29,
eIEC870_QOI_INRO10 := 30,
eIEC870_QOI_INRO11 := 31,
eIEC870_QOI_INRO12 := 32,
eIEC870_QOI_INRO13 := 33,
eIEC870_QOI_INRO14 := 34,
eIEC870_QOI_INRO15 := 35,
eIEC870_QOI_INRO16 := 36 (* group 16 station interrogation*)(* <37..63> := reserved for future norm definitions of this companion standard (compatible range) *)
(* <64..255> := reserved for user definitions (private range) *)
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |