XFC_EL2252_V2

XFC_EL2252 handles the output of a digital cam with the XFC time stamp terminal EL2252.
Note
The output of the data to the terminal takes place only shortly before reaching the timestamp of one of the outputs. Four PLC cycles are required for activation and acknowledgement of the outputs. Only then can a further edge change take place. The minimum time between two edge changes of the output signal is therefore four PLC cycles, in order to prevent errors or loss of precision. If the output signal is generated by a cam controller, a minimum cam width can be calculated from the maximum velocity and the PLC cycle time.
The outputs Output1 and Output2 cannot be used completely independently of each other since the activation takes place with only one timestamp. As a prerequisite, the switching edges of both channels must be sufficiently far apart. In this case, the respectively nearest timestamp is applied to the block.
Inputs
VAR_INPUT
ForceWhenLate : BOOL;
END_VAR
|
ForceWhenLate |
If ForceWhenLate is TRUE, the output is activated even if the time stamp is already exceeded. |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : UDINT;
ErrorOutputMissed : BOOL;
PrecisionReduced : BOOL;
END_VAR
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If an error output is set, this parameter supplies an error number. |
|
ErrorOutputMissed |
The exact switching point defined by TimeStamp could not be adhered to and the initial state remains unchanged. |
|
PrecisionReduced |
The exact switching point defined by TimeStamp could not be adhered to; the initial state was output with a delay. |
Inputs/outputs
VAR_IN_OUT
Output1 : OUTPUT_REF;
Output2 : OUTPUT_REF;
TrackOptions1 : TRACK_REF;
TrackOptions2 : TRACK_REF;
EL2252 : EL2252_IoInterface;
END_VAR
|
Output1 |
Output state for channel 1 of the Terminal. The data structure Output contains the calculated state of the digital output and the associated time stamp for the output at a digital XFC output terminal. |
|
Output2 |
Output state for channel 2 of the Terminal. The data structure Output contains the calculated state of the digital output and the associated time stamp for the output at a digital XFC output terminal. |
|
TrackOptions1 |
The TrackOptions1 data structure contains the parameterization of Cam Track 1 for Output1. |
|
TrackOptions2 |
The TrackOptions2 data structure contains the parameterization of Cam Track 2 for Output2. |
|
EL2252 |
Process image of the terminal |