XFC_EL2258_Multiedge

XFC_EL2258_Multiedge handles the output of a multi-edge cam controller MC_DigitalCamSwitch_MultiEdge EL2258 XFC timestamp terminal.
Inputs
VAR_INPUT
ForceWhenLate : BOOL;
Reset : BOOL;
END_VAR
|
ForceWhenLate |
If ForceWhenLate is TRUE, the output is activated even if the time stamp is already exceeded. |
|
Reset |
Reset initiates a reset of the terminal |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : UDINT;
ErrorOutputMissed : BOOL;
PrecisionReduced : BOOL;
Diagnostics : ST_EL2258_Diagnostics;
END_VAR
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If an error output is set, this parameter supplies an error number. |
|
ErrorOutputMissed |
The exact switching point defined by TimeStamp could not be adhered to and the initial state remains unchanged. |
|
PrecisionReduced |
The exact switching point defined by TimeStamp could not be adhered to; the initial state was output with a delay. |
|
Diagnostics |
Data structure containing diagnostic data that can be used for error analysis. |
Inputs/outputs
VAR_IN_OUT
Output : OUTPUT_REF_MULTIEDGE;
TrackOptions : TRACK_REF;
EL2258 : EL2258_IoInterface;
END_VAR
|
Output |
Output state for a channel of the Terminal. The data structure Output contains the next calculated states of the digital output and the associated timestamp for output on a digital XFC output terminal. |
|
TrackOptions |
The data structure TrackOptions contains the parameterization for the cam track. |
|
EL2258 |
Process image of the terminal |