MC_GearInVelo
The function block MC_GearInVelo activates a linear master-slave coupling (gear coupling). If the master axis is already moving, the slave axis synchronizes to the master velocity. The block accepts a fixed gear ratio in numerator/denominator format.
The slave axis can be uncoupled with the function block MC_GearOut. If the slave is decoupled while it is moving, then it retains its velocity and can be halted using MC_Stop or MC_Halt.
Inputs
VAR_INPUT
Execute : BOOL;
RatioNumerator : LREAL;
RatioDenominator : UINT;
SyncMode : ST_SyncMode;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_GearInVeloOptions;
END_VAR
Execute | The command is executed with a rising edge at Execute input. |
RatioNumerator | Gear ratio numerator. |
RatioDenominator | Gear ratio denominator |
SyncMode | In the data structure SyncMode boundary conditions for the synchronization process are specified via individual flags. |
Velocity | Maximum slave velocity in the synchronization phase. If a velocity is not specified, the maximum velocity of the axis from the System Manager data is used. The velocity given here is only checked if this checking is activated through the SyncMode variable. |
Acceleration | Maximum slave acceleration in the synchronization phase. If an acceleration is not specified, the maximum acceleration of the axis from the System Manager data is used. The acceleration given here is only checked if this checking is activated through the SyncMode variable. |
Deceleration | Maximum slave deceleration in the synchronization phase. If a deceleration is not specified, the maximum deceleration of the axis from the System Manager data is used. The deceleration given here is only checked if this checking is activated through the SyncMode variable. |
Jerk | Maximum slave jerk in the synchronization phase. If a jerk is not specified, the maximum jerk of the axis from the System Manager data is used. The jerk given here is only checked if this checking is activated through the SyncMode variable. |
BufferMode | Currently not implemented |
Options | Currently not implemented |
For a 1:4 ratio the RatioNumerator must be 1, the RatioDenominator must be 4. Alternatively, the RatioDenominator may be 1, and the gear ratio can be specified as floating point number 0.25 under RatioNumerator. The RatioNumerator may be negative.
Outputs
VAR_OUTPUT
StartSync : BOOL;
InSync : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARStartSync | Becomes TRUE when the synchronization with the master axis was started. |
InSync | Becomes TRUE, if the coupling was successfully completed and the slave axis is synchronized with the master axis. |
Busy | The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new command. At the same time one of the outputs, InSync, CommandAborted or Error, is set. |
Active | Active indicates that the command is executed (currently Active=Busy, see BufferMode) |
CommandAborted | Becomes TRUE, if the command could not be fully executed. The axis may have become decoupled during the coupling process (simultaneous command execution). |
Error | Becomes TRUE, as soon as an error occurs. |
ErrorID | If the error output is set, this parameter supplies the error number, see Overview of NC errors (TC2). |
Inputs/outputs
VAR_IN_OUT
Master : AXIS_REF;
Slave : AXIS_REF;
END_VARMaster | Master axis data structure. |
Slave | Slave axis data structure. |
The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters, it contains the current axis status, including position, velocity or error status.