MC_Stop
The function block MC_Stop is used to stop an axis with a defined deceleration ramp and to lock the axis against other motion commands. The function block is therefore suitable for stops in special situations, in which further axis movements are to be prevented.
At the same time the axis is blocked for other motion commands. The axis can only be restarted once the Execute signal has been set to FALSE after the axis has stopped. A few cycles are required to release the axis after a falling edge of Execute. During this phase the "Busy" output remains TRUE, and the function block has to be called until "Busy" becomes FALSE.
The locking of the axis is canceled with an MC_Reset.
Alternatively, the axis can be stopped with MC_Halt without locking. MC_Halt is preferable for normal movement sequences.
The maximum dynamics set in the axis parameters are normally not taken into account when issuing a motion command.
Motion commands can be applied to coupled slave axes, if this option was explicitly activated in the axis parameters. A motion command such as MC_Stop then automatically leads to decoupling of the axis, after which the command is executed.
In this special case, the dynamics of the slave axis are limited to the maximum dynamics.
Inputs
VAR_INPUT
Execute : BOOL;
Deceleration : LREAL;
Jerk : LREAL;
Options : ST_MoveOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. The axis is locked during the stop. The axis can only be restarted once the Execute signal has been set to FALSE after the axis has stopped. |
Deceleration | LREAL | Deceleration |
Jerk | LREAL | Jerk |
Options | Data structure containing additional, rarely used parameters. The input can normally remain open. |
See also: General rules for MC function blocks
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
Done | BOOL | TRUE if the axis has been stopped and is stationary. |
Busy | BOOL | TRUE as soon as the command is started with Execute and as long as the command is processed. If "Busy" is FALSE, the function block is ready for a new order. "Busy" remains TRUE as long as the axis is locked. The axis is only unlocked and "Busy" becomes FALSE when Execute is set to FALSE. |
Active | BOOL | Indicates that the function block controls the axis. Remains TRUE as long as the axis is locked. The axis is only unlocked and "Active" becomes FALSE when Execute is set to FALSE. |
CommandAborted | BOOL | TRUE if the command could not be executed completely. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
See also: General rules for MC function blocks
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |