FB_ShotScopeLogDetails

This class aggregates the information about a shot that is to be recorded by the TF8550 ShotScope HMI.
Syntax:
FUNCTION_BLOCK FB_ShotScopeLogDetails EXTENDS FB_BaseHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_ShotScopeLogDetails | ||||
CustomSettings | Get | <Dummy> | List of customer-specific values to be recorded for each shot. | |
Machine | Get, Set | “Beckhoff” | Machine name. | |
OperationMode | Get, Set | ‘‘ | Name of the current operating mode | |
Operator | Get, Set | ‘‘ | Name of the current operator. | |
Recipe | Get, Set | ‘‘ | Name of the current recipe. | |
Shift | Get, Set | ‘‘ | Name of the current shift. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_ShotScopeLogDetails | |
AppendCustom( | Allows you to attach an instance of FB_Parameter to record user-specific settings. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_ShotScopeLogDetails | Standard interface on FB_ShotScopeLogDetails. |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.19 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.16.0.0) |