Dashboard
The folder with the name Dashboard (Contents/Dashboard) contains contents that can be used to configure a dashboard at runtime.
Dashboard.content
The dashboard page is used to display the configured tiles and replaces the previous Home.content. It consists of several nested grids containing regions. Using the configuration that can be set on the dashboard configuration page, this page will load and position the desired tiles in the corresponding regions.
The largest grid has three rows and one column. The three cells each contain a grid with one row and three columns. The content is now divided into nine areas (with three rows and three columns). Each of the cells contains another grid, which again contains nine cells and dynamically adjusts the required rows. Currently, three cells, and thus tiles, fit next to each other per area, and then a new row is started.

Tiles
The folder with the name Tiles (Contents/Dashboard/Tiles) contains all contents that are to be available as tiles for the configuration of the dashboard.
Content | Description | Available in the following variants |
|---|---|---|
Tile_Accumulator.content | The tile for displaying the index and the position of the accumulator (13). |
|
Tile_Blowing.content | The tile for displaying the time and pressure during the blowing process (8). |
|
Tile_Blowpin.content | The tile for displaying the torque and the position of the blow pin (7). |
|
Tile_Carriage.content | The tile for displaying the torque and the position of the carriage (5). |
|
Tile_Clamp.content | The tile for displaying the torque and the position of the clamp (6). |
|
Tile_CoExtruder.content | The tile for displaying the current and velocity of the co-extruder (11). |
|
Tile_HoldingPressure.content | The tile for displaying the pressure and the time of the holding pressure phase of the injection axis (16). |
|
Tile_Injection.content | The tile for displaying the position of the injection axis (15). |
|
Tile_MainExtruder.content | The tile for displaying the melt temperature, melt pressure, current and velocity of the main extruder (10). |
|
Tile_Metering.content | The tile for displaying the velocity when metering with the metering screw (17). |
|
Tile_Notes.content | The tile for entering notes (3). |
|
Tile_ProcessData.content | The tile for displaying the process data (1). |
|
Tile_ProductionData.content | The tile for displaying the production data (2). |
|
Tile_Pwtc.content | The tile for displaying the index and the position of the PWTC (12). |
|
Tile_Temperature.content | The tile for displaying the temperature status (4). |
|
Tile_Trend.content | The tile for displaying trend values (14). |
|
Tile_Wtc.content | The tile for displaying the index and the position of the WTC (9). |
|
Blow molding variant
Injection molding variant
![]() | Available since version 12.10.2 |
![]() | Available in the variants (link):
|


