FB_HandshakeHmi

Implements a general handshake procedure with life sign mechanism and companion identification.
![]() | Class is abstract Since the class is defined as |
Syntax:
FUNCTION_BLOCK ABSTRACT FB_HandshakeHmi EXTENDS FB_BaseHmi
Handshake signal properties
Name | Type | Access | Initial value | Description | PLC / HMI1 |
|---|---|---|---|---|---|
Reset | BOOL | Get, Set | FALSE | Request to reinitialize the communication. | HMI |
FB_HandshakeHmi | |||||
CompanionID | UINT | Get, Set | 0 | ID of the currently connected HMI Companion. | HMI |
LiveSignHMI | UINT | Get, Set | 0 | Changing value of the HMI client to signal an active connection. | HMI |
1The PLC/HMI column describes the assignment of the write access.
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_HandshakeHmi | ||||
CompanionTimeout | LREAL | Get, Set | 5.0 | Time after which the Companion is considered disconnected (no longer connected) if there is no sign of life. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_HandshakeHmi | |
Cyclic() | Cycle method |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_HandshakeHmi | Standard interface on FB_HandshakeHmi |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.10.2.0) |
