FB_WtcTimerHmi

HMI parallel class of the FB_WtcTimer.
Syntax:
FUNCTION_BLOCK FB_WtcTimerHmi EXTENDS FB_BaseHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_WtcTimerHmi | ||||
ActualTime | LREAL | Get, (Set) | 0.0 | Elapsed time since the timer was started. |
AutoStart | BOOL | Get, Set | FALSE | The timer restarts automatically after |
AutoTime | BOOL | Get, Set | FALSE | When the timer is restarted using FB_WtcTimer. |
LatchedTime | LREAL | Get, (Set) | 0.0 | Elapsed time reached before the last start signal. |
MasterTime | LREAL | Get, Set | 20.0 | Set time value for the complete passage of the coupled WTC cam plate. |
MasterTimeMax | LREAL | Get, Set | 60.0 | Maximum for limiting the adjustable |
MasterTimeMin | LREAL | Get, Set | 10.0 | Minimum for limiting the adjustable |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_WtcTimerHmi | Standard interface on FB_WtcTimerHmi. |
I_WtcMasterHmi | General HMI of a WTC master axis. |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |