Central operating function
A central operating function, such as the incremental encoder of the CP2219-1025-0030 BlowMolding Panel PC, can always be connected to exactly one task. The ManualOperation Control in the HMI allows you to select this central operating function. On the PLC side, it must also be defined how the interaction should take place logically.
- 1. Implement the interfaces I_AdaptableSeqExt and an interface derived from I_RuntimeInterface in a class (here
FB_Sampleas an example). This class represents the location where you want to program the manual function.
FUNCTION_BLOCK FB_Sample IMPLEMENTS I_AdaptableSeqExt, I_OneTaskInterface- 2. Create an instance of FB_ManualWheels in the
FB_Sample. - 3. Optional (if not already available): Also create general manual functions for axes, for example.
VAR
fbManualWheel: FB_ManualWheel;
fbManual1Hmi: FB_ManualFunctionHmi;
fbManual1: FB_ManualBaseWork;
fbManual2Hmi: FB_ManualFunctionHmi;
fbManual2: FB_ManualBaseWork;
END_VAR- 4. Instantiate your class (here still
FB_Sample). - 5. Optional (if not already present): Also create instances of type FB_CP22xx_1025 and FB_CP22xx_1025Hmi for integration of the panel PC I/O.
VAR
fbSample: FB_Sample;
fbPanel: FB_CP22xx_1025;
fbPanelHmi: FB_CP22xx_1025Hmi;
END_VAR- 6. Append the instance of
FB_Sampleto the runtime. - 7. Optional (if not already present): Also append the instances of the panels to the runtime.
fbRuntime.Append(fbSample, 0);
fbRuntime.Append(fbPanel, fbPanelHmi);- 8. Initialize manual functions (including those of the wheel) in the
Init()-method ofFB_Sample. - 9. Then assign the class
FB_Sampleto the external implementation of the wheel manual function.
METHOD Init : HRESULT
F_SucceededHr(fbManual1.Init(fbAxis1, fbManual1Hmi), Init);
F_SucceededHr(fbManual2.Init(fbAxis2, fbManual2Hmi), Init);
F_SucceededHr(fbManualWheel.Init(fbPanel.Wheel), Init);
fbManualWheel.ExternalState := THIS^;- 10. Insert the cycle call of the manual functions into a
Cyclic()-method ofFB_Sample. - 11. Also specify when the manual function should be selectable.
METHOD Cyclic
fbManual.Enable1 := bManualMode OR bSetupMode
fbManual.Enable2 := bManualMode OR bSetupMode
fbManualWheel.Enable := bManualMode OR bSetupMode;
fbManualWheel.Cyclic();
fbManual1.Cyclic();
fbManual2.Cyclic();- 12. Add a new method called
ExtAdaptSeq()to the classFB_Sampleso that it can be called fromfbManualWheel.
METHOD ExtAdaptSeq
VAR_INPUT
bInit: BOOL; // TRUE, if the external states should insert themself to iMaster
iMaster: I_AdaptableSeqMaster; // Interface on the state master
END_VAR- 13. In this new method, define an initialization with the transfer of the manual functions that are to be selectable from the wheel.
IF bInit THEN
fbManualWheel.AppendManual(fbManual1);
fbManualWheel.AppendManual(fbManual2);
ELSE
// Wheel control logic will be placed here
END_IF- 14. Program the logic of your manual function.
The following sample implements aJogcommand with control of theOverridevia the position of the wheel.
METHOD ExtAdaptSeq
VAR_INPUT
bInit: BOOL; // TRUE, if the external states should insert themself to iMaster
iMaster: I_AdaptableSeqMaster; // Interface on the state master
END_VAR
VAR
iqAxis: I_Axis;
fOverride: LREAL;
iSeq: I_AdaptableSeqItf;
END_VAR
VAR_INST
iqAxisLast: I_Axis;
fbTrigCmd: FB_Trigger;
END_VAR
IF bInit THEN
// ...
ELSE
// fetch selected manual function
IF fbManual1.State.IsActive THEN
iqAxis := fbAxis1;
iSeq := fbManual1.State;
ELSIF fbManual2.State.IsActive THEN
iqAxis := fbAxis2;
iSeq := fbManual2.State;
ELSE
iqAxis := 0;
END_IF
// trigger on selecting and changing
fbTrigCmd.CLK := iqAxis <> 0 AND iqAxis = iqAxisLast;
fbTrigCmd.Cyclic();
// on selecting a function
IF fbTrigCmd.RQ THEN
// setup wheel behaviour, see FB_CP22xx_Wheel
fbPanel.Wheel.Leds.GuidingMid := 0;
fbPanel.Wheel.Leds.GuidingMidWindow := 1.0;
fbPanel.Wheel.Leds.GuidingMax := 100.0;
fbPanel.Wheel.Leds.GuidingMin := -100.0;
fbPanel.Wheel.Leds.FillMode := TRUE;
fbPanel.Wheel.Enc.LimitOverflow := TRUE;
fbPanel.Wheel.Enc.PositionScale := 2;
fbPanel.Wheel.Enc.SetZero();
fbPanelHmi.WheelClaimed := TRUE;
// on active usage
ELSIF fbTrigCmd.CLK THEN
// stop axis on wheel pressing
IF fbPanel.Wheel.Press.In THEN
fbPanel.Wheel.Enc.SetZero();
END_IF
// hold wheel --> deselect manual function
IF fbPanel.Wheel.Press.Q THEN
iSeq.Jump(iMaster.Idx(2)); // Idle, see FB_ManualWheel.States()
iSeq.Done := TRUE;
RETURN;
END_IF
// avoid commanding opposite direction before axis has stopped
IF iqAxis.Axis.Jog.IsJoggingM THEN
fbPanel.Wheel.Enc.PositionMax := 0;
ELSIF iqAxis.Axis.Jog.IsJoggingP THEN
fbPannel.Wheel.Enc.PositionMin := 0;
ELSIF NOT iqAxis.Axis.Jog.IsStopping AND fbPanel.Wheel.Enc.Velocity = 0 THEN
fbPanel.Wheel.Enc.PositionMax := 100.0;
fbPanel.Wheel.Enc.PositionMin := -100.0;
END_IF
// apply override
fOverride := LIMIT(-100.0, fbPanel.Wheel.Enc.Position, 100.0);
fbPanel.Wheel.Leds.GuidingValue := fOverride;
iqAxis.Axis.Power.Override := ABS(fOverride);
// determine direction
IF fOverride > 0 THEN
iqAxis.JogPositive(TRUE);
ELSIF fOverride < 0 THEN
iqAxis.JogNegative(TRUE);
ELSE
iqAxis.JogNegative(FALSE);
iqAxis.JogPositive(FALSE);
END_IF
// on leaving the selection
ELSIF fbTrigCmd.FQ THEN
iqAxisLast.Axis.Power.Override := 100.0;
iqAxisLast.JogNegative(FALSE);
iqAxisLast.JogPositive(FALSE);
fbPanelHmi.WheelClaimed := FALSE;
fbPanel.Wheel.Leds.FillMode := FALSE;
fbPanel.Wheel.Leds.GuidingValue := -1000;
END_IF
iqAxisLast := iqAxis;
END_IF