FB_CsvReader

Implements the reading of values from a CSV file.
Syntax:
FUNCTION_BLOCK FB_CsvReader EXTENDS FB_CsvBase
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_CsvReader | ||||
Done | BOOL | Get | FALSE | The read process has reached the end of the file. |
ExpectMissingFile | BOOL | Get, Set | FALSE | Suppresses the alarm that would be triggered when reading a non-existent file. |
Field | Get | ‘‘ | Read value as a textual string. | |
Float | LREAL | Get | 0.0 | Read value as a floating-point number. |
NewLine | BOOL | Get | FALSE | Read value appears in a new line. |
NumFields | UDINT | Get | UDINT | Number of values already loaded. |
FB_CsvBase | ||||
Busy | BOOL | Get | FALSE | The function is currently being executed. |
ErrorId | UDINT | Get | FALSE | ADS error code of the error that has occurred. |
FileMode | Get, Set | eModeTextAppend | Mode in which the CSV files are used. | |
FileName | Get, Set | ‘.csv‘ | File name in the Plastic Base Application Standard directory. | |
NetId | Get, Set | [0,0,0,0,0,0] | AMS (ADS) network ID. | |
NetIdString | Get, Set | ‘0.0.0.0.0.0‘ | AMS (ADS) network ID. | |
Timeout | LREAL | Get, Set | 0.0 [s] | Time-out period of the system response of this function. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_CsvLogger | |
Init() | Initializes the class. |
Next() | Loads the next value for reading and returns this as the return value. |
Read( | Triggers the read process of the file. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Cycle methods
Name | Description |
|---|---|
Cyclic() | Cycle method - 1 time per cycle (default 10 ms). |
Procedure controlling methods (FB_AdaptableSequence)
Type | Description |
|---|---|
Procedure for processing CSV commands (extended). |
Possible events
ID | Description | Alarm/Message |
|---|---|---|
8001 | CSV object is in error state | Alarm |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_CsvReader | Standard interface on FB_CsvReader. |
I_CsvBase | Standard interface on FB_CsvBase. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |