FB_CreateDirRecurse

Implements the FB_CreateDir function and calls it several times until all components of the transferred path have been created.
Syntax:
FUNCTION_BLOCK FB_CreateDirRecurse EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_CreateDirRecurse | ||||
Busy | BOOL | Get | FALSE | The function is currently being executed. |
Error | BOOL | Get | FALSE | An error has occurred. |
ErrorId | UDINT | Get | FALSE | ADS error code of the error that has occurred. |
Execute | BOOL | Get, Set | FALSE | Starts the execution of the function. |
NetId | Get, Set | [0,0,0,0,0,0] | AMS (ADS) network ID. | |
NetIdString | Get, Set | ‘0.0.0.0.0.0‘ | AMS (ADS) network ID. | |
PathName | Get, Set | ‘‘ | Path to be created. | |
Timeout | LREAL | Get, Set | 0.0 [s] | Time-out period of the system response of this function. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Cycle methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_CreateDirRecurse | Standard interfaces on FB_CreateDirRecurse. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |