FB_MoveClusterRecipe

Recipe management class of a PTP axes.
Syntax:
FUNCTION_BLOCK FB_MoveClusterRecipe EXTENDS FB_Recipe
Local HMI variables
Name | Data type | Description |
|---|---|---|
StartFunction | INT | ID of the start function of the cluster. |
EndFunction | INT | ID of the end function of the cluster. |
Segments | ARRAY[] OF FB_MoveSegRecipe | Array of segments of the cluster. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Recipe | ||||
EnableRecipe | BOOL | Get | FALSE | Enables the handling of this recipe management class. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_MoveClusterRecipe | |
Init( | Initialization with the interface on a cluster. |
FB_Recipe | |
Lock() | Locks the recipe variables
|
Reset() | Resets the lock state. |
Update() | [ABSTRACT] Updates the recipe variables to the current PLC value.
|
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_Recipe | Standard interface on FB_Recipe. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |