FB_ProductionCounterComponent

Contains the counter data for a defined period.
Syntax:
FUNCTION_BLOCK FB_ProductionDataComponent EXTENDS FB_MdBaseComponent
Machine data
Index (Identifier) | Parameter | PLC storage location |
|---|---|---|
| Parts | <Local> |
| PartsPerHour | |
| Cycles | |
| OperationTime | |
| TimePerCycle |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Connected | BOOL | Get | FALSE | Component is connected to its dependencies (except for the MD container). |
FB_ProductionDataComponent | ||||
Cycles | ULINT | Get, Set | 0 | Number of cycles |
OperationTime | LREAL | Get, Set | 0.0 | Production time |
Parts | ULINT | Get, Set | 0 | Number of items |
PartsPerHour | LREAL | Get, Set | 0.0 | Parts per hour |
TimePerCycle | LREAL | Get, Set | 0.0 | Production cycle time |
FB_MdBaseComponent | ||||
LinkedContainer | Get | NULL | Points to the container to which the component was appended. | |
Tc3_PlasticFunctions.FB_MdComponent | ||||
Further characteristics | <> | <> | <> | Implemented by FB_MdComponent |
Methods
Name | Description |
|---|---|
AddNextComponent() | Adds the subsequent component to the component (list). |
FB_ProductionCounterComponent | |
Connect() | Connects references to the class. |
ZeroValues() | Resets all counter values for the instance. |
FB_MdBaseComponent | |
[ | Used with inheriting classes to initialize the encoding offset to |
[ | Used with the inheriting class to initialize the encoding offset. |
[ | Simplified method for reading a text-based machine data parameter. This method is used within the MdNextParameter(...) Callback method. |
[ | Simplified method for writing a text-based machine data parameter. This method is used within the MdSetParameter(...) Callback method. |
Tc3_PlasticFunctions.FB_MdComponent | |
Other methods | Implemented by FB_MdComponent. |
Event-driven methods (callback methods)
Name | Description |
|---|---|
Container call for saving the parameters in a file, implemented by FB_MdComponent. | |
Container call for loading the parameters into the runtime, implemented by FB_MdComponent. |
Interfaces
Type | Description |
|---|---|
I_MdComponent | Standard interface on FB_MdComponent |
I_ProductionCounterComponent | Standard interface on FB_ProductionCounterComponent. |
I_ProductionCounterComponentMd | Extended interface, including the properties and methods of FB_MdBaseComponent |
I_MdBaseComponent | Standard interface on FB_MdBaseComponent |
Further interfaces | Implemented by FB_MdComponent |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.19 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.16.0.0) |