FB_PlcStateToHmi

Implements the handshake procedure for the TF8550 recipe management on the PLC side.

Syntax:
FUNCTION_BLOCK FB_PlcStateToHmi EXTENDS FB_HandshakeHmi
Handshake signal properties
Name | Type | Access | Initial value | Description | PLC / HMI1 |
|---|---|---|---|---|---|
Reset | BOOL | Get, Set | FALSE | Request to reinitialize the communication. | HMI |
FB_PlcStateToHmi | |||||
AxesInitialised | BOOL | Get, Set | FALSE | Axes have been initialized, the recipe may be initialized. | PLC |
ClientID | UINT | Get, Set | 0 | Alias to | HMI |
DataReqFailed | BOOL | Get, Set | FALSE | Errors in communication. The PLC is waiting for a reset. | PLC |
DataRequestPlc | BOOL | Get, Set | FALSE | Requesting data during the start-up phase or a product change. | PLC |
DataRequestPlcActiveHmi | BOOL | Get, Set | FALSE | Writing recipe data to the PLC active. | HMI |
DataRequestPlcQuitHmi | BOOL | Get, Set | FALSE | Writing of recipe data to the PLC completed. | HMI |
DataValidPlc | BOOL | Get, Set | FALSE | The recipe data has been loaded completely. | PLC |
PlcInitialized | BOOL | Get, Set | FALSE | Alias to | PLC |
ProductChangeConfirmPlc | BOOL | Get, Set | FALSE | The request to change the product is accepted. | PLC |
ProductChangeEnable | BOOL | Get, Set | FALSE | Signals the possibility to change the recipe to the HMI. | PLC |
ProductRequestHmi | BOOL | Get, Set | FALSE | Requests of a product change. | HMI |
SaveDataQuitPlc | BOOL | Get, Set | FALSE | Confirms the processing of a recipe storage. | HMI |
SaveDataRequestPlc | BOOL | Get, Set | FALSE | Request to save the recipe. | PLC |
FB_HandshakeHmi | |||||
CompanionID | UINT | Get, Set | 0 | ID of the currently connected HMI Companion. | HMI |
LiveSignHMI | UINT | Get, Set | 0 | Changing value of the HMI client to signal an active connection. | HMI |
1The PLC/HMI column describes the assignment of the write access.
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_PlcStateToHmi | ||||
VersionBaseApplication | STRING | Get | 'v0.0.0.0' | Plastic Base Application version. |
VersionTF8540 | STRING | Get | 'v0.0.0.0' | Version of the Temperature Control (TF8540, Plastic Processing Framework) |
VersionTF8550 | STRING | Get, Set | 'v0.0.0.0' | Version of the Plastic HMI Packages (TF8550 Plastic HMI Framework) |
VersionTF8560 | STRING | Get | 'v0.0.0.0' | Plastic Technology Functions version (TF8560). |
VersionPlasticFunctions1 | STRING | Get | 'v0.0.0.0' | Plastic Technology Functions version (TF8560). |
FB_HandshakeHmi | ||||
CompanionTimeout | LREAL | Get, Set | 5.0 | Time after which the Companion is considered disconnected (no longer connected) if there is no sign of life. |
Disconnected | BOOL | Get | FALSE | The connection to the Companion has been lost. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
1Obsolete
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_PlcStateToHmi | |
DeclareBeta()1 | Adds a beta label to the display version of the Plastic Base Application. |
FB_HandshakeHmi | |
Cyclic() | Cycle method |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
1Is obsolete
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_RecipeState | Interface for the handshake variables to be processed in the main procedure. |
I_VersionInfo | Interface to the properties with version information. |
I_HandshakeHmi | Standard interface on FB_HandshakeHmi |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |