FB_Blowing

Implements a typical blowing sequence in two blowing phases with adjustable pressure.
Syntax:
FUNCTION_BLOCK FB_Blowing EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Blowing | ||||
AttachableMdInteface | I_MdComponent | Get | <Local> | Interface to the machine data component for saving the blow valve analog scaling. |
Done | BOOL | Get | FALSE | The blowing process was carried out successfully. |
EnableOutput | BOOL | Get, Set | FALSE | Releases the output of the blowing pressure. |
Output | I_OutputBase | Get, Set | NULL | Represents the interface to the output device. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
---|---|
Reset() | Resets the error state of the class. |
FB_Blowing | |
Start() | Starts the blowing process. |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Procedure controlling methods (FB_AdaptableSequence)
Name | Description |
---|---|
Procedure for blowing pressure output |
Interfaces
Type | Description |
---|---|
I_Base | Standard interface on FB_Base. |
I_Blowing | Standard interface on FB_Blowing |
I_AttachableMdInterface | Interface for containerless machine data components |
I_OneTaskInterface | Runtime interface for a PLC task. |
I_BaseEmpty | For extension without standard interface. |
I_BaseDev | Covers all methods and properties of the base class. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.8.1.0) |