FB_TempGroupOpModeHmi
![]() | Class is 'obsolete' This class is marked as |
Alternative: - (integrated in FB_TemperatureGroupHmi)
Original version:

Class for controlling the temperature operation mode (in FB_TempCtrl OpMode "Standard").
Syntax:
FUNCTION_BLOCK FB_TempGroupOpModeHmi
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
Off | BOOL | Get, Set | TRUE | Switches the temperature group off. |
On | BOOL | Get, Set | FALSE | Switches the temperature group on. |
Timed | BOOL | Get, Set | FALSE | Switches the temperature group to a time-based switch-on. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |