FB_ManualPower

Implements a predefined version of a manual function for switching on the axis control.
Internal functions:
- Switches the power enable depending on the current
Power.Status. - Automatically gives both or the configured direction enables.
Syntax:
FUNCTION_BLOCK FB_ManualPower EXTENDS FB_ManualMotion
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Manual | ||||
Enable | BOOL | Get, Set | FALSE | Releases the manual function. |
TrigCmdBasePos | Get | - | Trigger on the base position command. | |
TrigCmdWorkPos | Get | - | Trigger on the working position command. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_ManualPower | |
Init( | Initializes the manual function with the interfaces of an axis. |
SetFeedEnableUse() | Configures the direction enable of the axis control. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Cycle methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_ManualFunction | Universal interface to a manual function. |
I_ManualDev | Extended interface to a manual function. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |