Monitoring

Monitoring.content

The monitoring page is built using the Monitoring control from the Beckhoff.TwinCAT.HMI.Plastic.Functions NuGet package and instances of FB_MonitoringHmi type. It contains one area per value for displaying the current value and for setting the threshold values. In addition, the set and measured values are illustrated in a graph.

Monitoring 1:

Tile

Available in the following variants

Main extruder - melt temperature

Monitoring 2: Monitoring 3: Monitoring 4: Monitoring 5:

Main extruder - melt pressure

Monitoring 6: Monitoring 7: Monitoring 8: Monitoring 9:

Main extruder – current

Monitoring 10: Monitoring 11: Monitoring 12: Monitoring 13:

Co-extruder – current

Monitoring 14: Monitoring 15: Monitoring 16: Monitoring 17:

Control cabinet temperature

Monitoring 18: Monitoring 19: Monitoring 20: Monitoring 21:

CPU temperature

Monitoring 22: Monitoring 23: Monitoring 24: Monitoring 25:

Hydraulic system pressure

Monitoring 26: Monitoring 27: Monitoring 28: Monitoring 29:

Injection pressure

Monitoring 30: Monitoring 31: Monitoring 32: Monitoring 33:

Blow molding variant

Monitoring 34:
Monitoring 35:

Available from version 12.6.0

Monitoring 36:

Available in the variants (link):

Monitoring 37: Monitoring 38: Monitoring 39: Monitoring 40: