FB_ActuatorBase

This FB creates an instance of a linear Boolean actuator. These include, for example, pneumatic or hydraulic valves with connected cylinders. For control, the actuator shares the common interface I_MotionBase with the other axis types. This allows simple motion functions to be programmed regardless of the compact drive technology used: for example, a pneumatic handling device could be replaced by a compact servo axis via the interface.
Syntax:
fbActuator: FB_ActuatorBase;
// Initialization code
fbActuator.FeedbackBase := fbActrFeedback; // FB_InputDigital
fbActuator.OutputWork := fbActrOutput; // FB_OutputDigital
Connection options (I/Os)
Name | Type | Description |
|---|---|---|
FeedbackBase | Feedback signal for reaching the base position | |
FeedbackWork | Feedback signal for reaching the working position | |
OutputBase | Output signal for control in base position | |
OutputWork | Output signal for control in working position | |
FeedbackPower | Feedback signal for the successful release of active operation. | |
OutputPower | Output signal for enabling the actuator. |
![]() | Availability of connection options The connection options are available as properties of the axis and can be linked once to an I/O instance: e.g. |
![]() | Necessity of individual connections All linkable device connections (I/Os) of an actuator are optional,
|
![]() | Only digital I/O devices possible Despite the use of general I/O interfaces for the device connections, only digital options can currently be used. An extension is planned for future versions. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |
