OutputBase

This class is the basis for I/O output elements.
![]() | Class is Abstract Since the class is defined as |
Variants already implemented:
Name | Description |
|---|---|
Output module for (up to) 16-bit analog output terminals. | |
Output module for DS408-based hydraulic valves via EtherCAT. | |
An advanced version of the CoE408 input with integrated pressure measurement. | |
Output element for a digital (Boolean) output signal. |
Syntax:
FUNCTION_BLOCK ABSTRACT FB_OutputBase EXTENDS FB_IoEcAds
I/O variables
Name | Type | Direction | Description |
|---|---|---|---|
WcState | BIT | Input | |
AdsAddr | AMSADDR | Input | ADS address of the I/O element for asynchronous communication. |
Toggle | BIT | Input | Cyclic switching bit that is synchronized with the update rate of the mapping. As a rule, the InputToggle of the WcState structure is mapped for this purpose. |
InfoDataState | UINT | Input | Numerical information on the state of the EtherCAT slave (see State). |
Methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
Reads the status word of the output element. | |
Reads the control word of the output element. | |
Reads the check signal of the output element. | |
Writes the channel state of the output element. | |
Writes the control word of the output element. | |
Writes the check signal of the output element. | |
Reads the EtherCAT status of the input/output element. | |
Writes the EtherCAT status of the input/output element. | |
Reads the terminal-specific input/output value. | |
Writes the terminal-specific input/output value. |
Interfaces
Type | Description |
|---|---|
I_IoBase | Standard interface on FB_IoBase. |
I_OutputBase | Standard interface on FB_OutputBase. |
I_IoEcAds | Standard interface on FB_IoEcAds. |
I_IoEc | Standard interface on FB_IoEc. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |
