SetPoint()

SetPoint() 1:

Class is 'obsolete'

This class is marked as obsolete and should not be used anymore!

Alternative: Ptp.Point.Set(x)

Original version:

SetPoint() 2:

A point of the lookup table is defined.

Syntax:

METHOD SetPoint: HRESULT
VAR_INPUT
    nIdx   : INT;
    stPoint: REFERENCE TO ST_LookUpPtpPoint;
END_VAR 

SetPoint() 3: Return value

Name

Type

Description

SetPoint

BOOL

Return value with feedback on the success of the execution.

SetPoint() 4: Inputs

Name

Type

Description

nIdx

INT

The index of the segment.

stPoint

REFERENCE TO ST_LookUpPtpPoint

A reference to the variable that is to be updated.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher