ST_LookUpPtpPoint
Such a structure contains the information of a PTP point.
Syntax:
// ATTENTION: pointer arithmetics in arrays of this type
// be sure sizeof is the same as distance in arrays
//
TYPE ST_LookUpPtpPoint :
STRUCT
Position: LREAL;
Velocity: LREAL;
Acceleration: LREAL;
Deceleration: LREAL;
Jerk: LREAL;
Limiting: LREAL; // Pressure or torque
Valid: BOOL; // 1 byte
PositiveOnly: BOOL; // 1 byte
NegativeOnly: BOOL; // 1 byte
balign: ARRAY[4..8] OF BOOL; // 5 bytes alignment to 8 bytes
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
Position | LREAL | Target position of the PTP point. If there is another point in the motion profile, it will be blended with the BlendingLow rule. |
Velocity | LREAL | Velocity with which the point is to be approached. |
Acceleration | LREAL | Acceleration with which the point is to be approached. If 0 is transferred, the default values of the axis are used. |
Deceleration | LREAL | Deceleration with which the point is to be approached. If 0 is transferred, the default values of the axis are used. |
Jerk | LREAL | Jerk with which the point is to be approached. If 0 is transferred, the default values of the axis are used. |
Limiting | LREAL | Limitation (torque or pressure) with which the point is to be approached. If 0 is transferred, the idle value of the axis is used. |
Valid | BOOL | Marks the point as valid for use with the next command. |
PositiveOnly | BOOL | The PTP movement should only be executed if the resulting movement will be in a positive direction. |
NegativeOnly | BOOL | The PTP movement should only be executed if the resulting movement will be in the negative direction. |
balign | ARRAY [4..8] OF BOOL | [INTERNAL] Adjustment to a byte length of the structure divisible by 8. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |