GetClampPoint()

GetClampPoint() 1:

Class is 'obsolete'

This class is marked as obsolete and should not be used anymore!

Alternative: Ptp.ClampingPoint.Fetch(x)

Original version:

GetClampPoint() 2:

A point in the clamping table is read back.

Syntax:

METHOD GetClampPoint: HRESULT
VAR_INPUT
    nIdx:            INT;
    stClampPoint:    REFERENCE TO ST_LookUpClamping;
END_VAR 

GetClampPoint() 3: Return value

Name

Type

Description

GetClampPoint

HRESULT

Return value with feedback on the success of the execution.

GetClampPoint() 4: Inputs

Name

Type

Description

nIdx

INT

The index of the point.

stClampPoint

REFERENCE TO ST_LookUpClamping

A reference to the variable that is to be updated with the requested point.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher