ST_LookUpClamping
Such a structure contains the information of a clamping point.
Syntax:
// ATTENTION: pointer arithmetics in arrays of this type
// be sure sizeof is the same as distance in arrays
//
TYPE ST_LookUpClamping :
STRUCT
Position: LREAL;
Velocity: LREAL;
Acceleration: LREAL; // velocity units per second
Limiting: LREAL; // pressure or torque
LimitingRamp: LREAL; // limiting units per second
Duration: LREAL; // seconds
Valid: BOOL; // 1 byte
PositiveOnly: BOOL; // 1 byte
NegativeOnly: BOOL; // 1 byte
balign: ARRAY[4..8] OF BOOL; // 5 bytes alignment to 8 bytes
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
Position | LREAL | Target position of the clamping point. |
Velocity | LREAL | Velocity with which the clamp feed should be moved. |
Acceleration | LREAL | Acceleration with which the clamping velocity should be moved. If 0 is transferred, the default values of the axis are used. |
Limiting | LREAL | Limitation (torque or pressure) with which the clamping is to be executed. If 0 is transferred, the idle value of the axis is used. |
LimitingRamp | LREAL | Ramp to the limitation value [limitation unit / s]. |
Duration | LREAL | Duration over which the clamping point is to be executed. |
Valid | BOOL | Marks the clamping point as valid for use with the next command. |
PositiveOnly | BOOL | The clamping movement should only be carried out if the resulting movement will be in a positive direction. |
NegativeOnly | BOOL | The clamping movement should only be carried out if the resulting movement will be in the negative direction. |
balign | ARRAY [4..8] OF BOOL | [INTERNAL] Adjustment to a byte length of the structure divisible by 8. |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.66 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.10.0.0) |